Configuration Guides
Configure your N5182BX07 Frequency Extender
This step-by-step process will help you configure your N5182BX07 Frequency Extender. For detailed specifications, refer to the N5182BX07 Frequency Extender user guide (N5182-90001)
Step 1: Select required options
Purchasing a new N5182B MXG or N5172B EXG Vector Signal Generator
If purchasing a new N5182B MXG Description Option Number Additional information Frequency range from 9 kHz to 6 GHz N5182B-506 Required Frequency Extender Connectivity N5182B-FRQ Required Move all connectors to rear panel N5182B-1EM Optional but must match N5182BX07 If purchasing a new N5172B MXG Frequency range from 9 kHz to 6 GHz N5172B-506 Required Frequency Extender Connectivity N5172B-FRQ Required Move all connectors to rear panel N5172B-1EM Optional but must match N5182BX07
Upgrading an existing N5182B MXG or N5172B EXG Vector Signal Generator
If upgrading an N5182B MXG Description Option Number Additional information Frequency range from 9 kHz to 6 GHz N5182B-506 Required Frequency Extender Connectivity N5182BU-FRQ Required Move all connectors to rear panel N5182B-1EM Optional but must match N5182BX07 If upgrading an N5172B MXG Frequency range from 9 kHz to 6 GHz N5172B-506 Required Frequency Extender Connectivity N5172BU-FRQ Required Move all connectors to rear panel N5172B-1EM Optional but must match N5182BX07
Step 2: Select connector configuration to match your MXG or EXG
Step 3: Choose accessories
Step 4: Choose calibration options
All products are fully calibrated and include a certificate of calibration. You may optionally purchase a calibration which includes a proof of compliance to the calibration standard listed.
Step 5: Choose services options
The base configuration includes the following services:
• One day of start-up assistance
• 1-year return to Keysight warranty
• KeysightCare Assured first-year support
何をお探しですか?