Antenna Calibration Services

小冊子

Antenna Calibration Services  

Know Your Antenna. Trust Your System.

Seen or unseen, antennas are essential to our connected world. Whether you are characterizing system performance or testing EMI/EMC compliance, antenna calibration plays an essential supporting role. The Keysight Iowa Center of Excellence (COE) delivers SI-traceable results for any organization needing a proven provider of standards-compliant antenna calibration. With the world’s largest open-area test site (OATS), our facility is uniquely able to meet your specific requirements - ANSI, CISPR, IEEE, MILSTD, SAE - with unmatched precision and repeatability.

Leverage Our Investment in Exceptional Facilities

For any heavily used antenna, performance will decline as physical and electrical flaws accumulate with the passage of time. Whether the cause is a lightning strike in the field or an accidental drop in the lab, the damage to an antenna may become clear only after a thorough calibration. Our team can perform free-space and far-field measurements of antenna gain, and our facility includes an OATS and multiple anechoic chambers. We maintain compliance with CISPR ± 1 dB for calibration test site (CALTS) standards on our 50 x 80-meter ground plane/OATS. In addition, our OATS meets strict CISPR CALTS requirements and meets the ± 2 dB criteria for normalized site attenuation (NSA). Due to these factors, our results have significantly lower uncertainties than other sites and methods. Anechoic chambers are used to test small, highfrequency antennas and to calibrate field probes. Our chambers meet ANSI/CISPR site-validation requirements and are validated to test antenna calibration patterns above 1 GHz (CISPR 16-1-4). 

Test More with Less Investment

For each measurement tool your team uses, the key to success is confidence in every result. Keysight’s One-Stop Calibration Services are the convenient way to improve team efficiency by ensuring the ongoing accuracy and availability of all your test assets. Our worldwide services organization can help you in four ways: • Ensure the ongoing accuracy and availability of your test equipment, including antennas • Increase readiness and availability with faster calibration turnaround times • Minimize logistical complexity and save time with single-point contact for all types of calibration • Reduce costs by eliminating financial surprises and achieving economies of scale in calibration