データシート
8471D
Coaxial RF Microwave Detectors
100 kHz to 2 GHz
Features and Description
The Keysight Technologies, Inc. 8471D detector is a planar doped barrier detector offering the characteristics of the Keysight 8474 line of PDB detectors in an economical package. It is available with an BNC RF connector and BNC video connector.
The detector is designed for use in RF and microwave instrumentation and systems applications as the detecting element in leveling loops, for power monitoring and for wideband video detection.
何をお探しですか?