66319B/D and 66321B/D Mobile Communications DC Sources

データシート

Specifications

Table A-1 lists the specifications of the DC source. Unless otherwise noted, specifications are warranted over the ambient temperature range of 0 to 55°C. Specifications apply with typical cellular phone capacitive loads from 0 μF to 12,000 μF. Sensing is at the rear terminals of the power supply after a 30 minute warm-up period. Sense terminals are externally jumpered to their respective output terminals.