87222C/D/E Coaxial Transfer Switches

技術概要

High Performance Transfer Switches for Microwave and RF Instrumentation and Systems

 

• Exceptional repeatability for more than 5 million cycles

• Excellent isolation, typically > 90 dB at 26.5 GHz; > 60 dB at 40, 50 GHz

• Opto-electronic indicators and interrupts

• Magnetic latching

• TTL/5V CMOS compatible

 

Flexibility is essential in signal routing applications, and the Keysight Technologies, Inc. 87222C/D/E 4-port coaxial transfer switches offer just that. They provide exceptional repeatability, low insertion loss, and high isolation. These switches provide simplification of design in signal routing and conditioning applications.

 

The 87222C/D/E can be used in a variety of applications, such as a drop-out switch, switching two inputs and two outputs, or signal reversal switching.