技術概要
Features and Description
• 25 dB gain
• 23 dBm output power
• GaAs MMIC reliability >1 x 10E6 hours MTBF
• Compact size, integral bias regulation
The Keysight Technologies Inc. 87415A microwave system amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port. The 87415A offers internal bias regulation and GaAs MMIC reliability, and the 87415A adds integral heat sinking, bias port cabling, and stand-alone packaging for use in test system applications.
何をお探しですか?