F8800A PROPSIM F64 Radio Channel Emulator

データシート

PROPSIM F64 is a versatile multi-channel radio channel emulation solution that enables users to emulate field test conditions in a laboratory environment for software and hardware testing of radio network systems, mobile devices, WLAN, MANET/Mesh radios, 5G NTN satellites, and RF sensor systems. It is used to perform wireless industry benchmarking of devices and base stations across the entire product creation workflow – from research, development, to acceptance and field performance optimization  The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multimode devices and base stations in the laboratory to accelerate successful 5G rollouts.