アプリケーションノート
M9203A Streaming / Recording Bundles
Keysight Technologies M9203A is a PXIe high-speed digitizer / wideband digital receiver, providing 12-bits of ADC resolution and a sampling rate of up to 1.6 GS/s in two channel mode, or 3.2 GS/s in single channel interleaved mode. M9203A also offers two different streaming / recording bundles, both based on the continuous simultaneous acquisition and readout architecture (for gapless acquisition) and implementing a real time digitizer data recorder. This application note gives a brief overview of the purpose / content of both bundles, provides a practical example of setting up a PXIe storage card as a RAID0 volume, and suggests solutions that would maximize streaming / recording performance for up to 8 channels.
何をお探しですか?