小冊子
X8712A IoT Device Battery Life Optimization Solution
Battery, the Heart of IoT Devices
The need for convenience and portability has led to increasingly smaller and battery-operated IoT devices. This means that battery life is more important than ever. However, measuring and managing battery life has not been easy. The X8712A is an IoT device battery life optimization solution which consists of a DC power analyzer, source measure units (SMUs) and electronic DC load modules, RF event detector and KS833A2A PathWave event-based power analysis software in one integrated solution, allowing IoT device designers like you to simplify analysis.
何をお探しですか?