Configuration Guides
M9410A and M9411A VXT PXIe Vector Transceivers
1 MHz to 6 GHz
Overview
This configuration guide contains information to help you configure your M9410A and M9411A VXT PXIe vector transceivers to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Included in Base Product
Standard options and accessories come with the VXT base model at no additional charge and do not need to be ordered. They include:
何をお探しですか?