技術概要
KS8103A Command Expert Plugin
Build Custom Test Steps with Keysight’s Command Expert
Keysight Test Automation Product Summary
The Keysight Test Automation on PathWave (TAP) software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. Keysight TAP is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher-level test executive software environments. Leveraging C# and the power of Microsoft Visual Studio, TAP is not just another programming language. It’s a platform upon which you can build your test solutions, maximizing your team’s productivity by using your existing software development tools and infrastructure.
Architecture
Included with Keysight TAP is the core sequencing engine, tools and plugins to minimize your test system development time and test execution speed. The Command Expert Plugin enables you to construct sequences and define input variables from Command Expert.
KS8103A Product Overview
This plugin makes it possible for non-programming TAP users to leverage Command Expert for creating custom test steps. From Command Expert, you can construct sequences and define input variables that will manifest themselves as Test Step Settings on the Command Expert TAP step. All results/outputs from Command Expert are automatically stored to any connected Result Listener in TAP.
何をお探しですか?