ミリ波ネットワーク解析に役立つ分散型アーキテクチャー

ホワイトペーパー

In a world of interconnection, the need to transmit more information faster is driving designers to millimeter-wave (mmwave) frequencies, 30 to 300 GHz. This range is named for the 1 mm to 10 mm wavelengths at these frequencies. Microwaves can carry up to about 1 Gbit/s, but millimeter waves offer transmission rates of 10 Gbit/s or higher. This creates opportunities in many consumer and research markets.