Streamline Series P937XA USB Vector Network Analyzer 2-port, Up to 26.5 GHz

データシート

Keysight Streamline Series: Exceptional Performance in a Small Package

Balance deadlines, productivity, budget and bench space with the Keysight P937xA, a member of Keysight’s Streamline Series.

You’ll move confidently across every stage of your product’s development lifecycle by leveraging accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience.

With comprehensive Keysight services including calibration, education and consulting, these instruments enhance your solution to help you accelerate technology adoption and lower costs.

The P937xA series, Keysight’s first compact vector network analyzer (VNA), is an affordable full two-port VNA which dramatically reduces your size of test. The compact VNA has wide frequency coverage with six frequency breaks, that operates from 300 kHz up to 26.5 GHz.

The VNA is packaged in a compact chassis and controlled by an external computer with powerful data processing capabilities and functionalities. The firmware running on the PC has the same intuitive GUI as the other Keysight VNAs which allows you to reduce switching cost between models.

Applications

  • Manual test of passive components (e.g. antennas, filters, cables, connectors, adaptors)
  • Wireless component manufacturing test
  • Aerospace/defense manufacturing test
  • Evaluation/design validation in classified environment

Key performance

The Keysight compact VNA offers the good performance on key specifications such as dynamic range, measurement speed, trace noise and temperature stability. It utilizes the same measurement science with the trusted Keysight VNAs, you can have consistent measurement results.

  • Measurement speed: 24 msec (201 points, full 2-port cal, 100 kHz IFBW)
  • Dynamic range: > 114 dB at 9 GHz > 110 dB at 20 GHz (10 Hz IFBW)
  • Trace noise: < 0.003 dBrms (1 kHz IFBW)
  • Stability: 0.005 dB/degree C up to 4.5 GHz

Key features

  • Most compact VNA for easy sharing between test locations
  • Wide choice of frequency ranges from 300 kHz up to 26.5 GHz
  • Ability to extend the number of test ports (max 4-port)
  • Frequency and software upgrades at any time
  • Common GUI and measurement science within trusted Keysight VNAs
  • Support of Electronic Calibration (ECal) Modules for easy and quick calibration

Uncorrected System Performance

Specifications apply to following conditions:

  • Over environmental temperature of 25 °C ±5 °C,
  • Cable loss not included in transmission tracking.
  • Cross-talk measurement conditions: normalized to a thru, measured with shorts on all ports, 10 Hz IF bandwidth, averaging factor of 8, alternate mode, source power set to the specified maximum power.