Brochures
Easily extend the life of your legacy semiconductor ATE with this low-cost, PXI-based, add-on solution
Solve your semiconductor ATE system obsolescence problem Simply testing today’s advanced semiconductor devices with yesterday’s ATE is not an option. With each new development in device technology, the test requirements can outpace the capabilities of the available test equipment. Marvin Test Solutions’ cost-effective, Marvin Test Expansion Kit (MTEK) platform provides the solution. The MTEK platform breathes new life into your legacy semiconductor test systems with a PXI-based, add-on solution that easily adds capability without the expense of replacing the entire test system. Part of Marvin Test Solutions’ suite of semiconductor test solutions, ideal for engineering and production applications as well as incoming inspection and failure analysis, the MTEK Series is a flexible, scalable, test system upgrade for both wafer and packaged test. Combining Marvin Test Solutions’ MTEK with Keysight Technologies’ RF instrumentation, you can add the capabilities to address a wide range of RF and mixed-signal device testing requirements for both wafer and packaged test. The MTEK’s open architecture can accommodate the full range of Keysight’s RF PXI products, including vector signal generators, vector signal analyzers, and vector network analyzers, Marvin Test Solutions’ extensive line of digital test products, as well as additional baseband instrumentation.
The MTEK platform offers a you cost-effective, performance solution that addresses common legacy test system challenges:
何をお探しですか?