小冊子
Radar and EW Modeling Challenges
Challenge 1
- Simulate the entire system, including baseband, RF, and channel dynamics, in a single simulation environment.
-PAIN: System issues are sometimes not uncovered until the hardware verification stage or during field deployment
-SOLUTION: With the SystemVue and STK platform, complex Tx/Rx radar and communication systems can be modeled with STK dynamic channel environment characteristics included in the analysis
Challenge 2
- Track multiple assets and aggressors during system analysis and simulation.
-PAIN: It is difficult to fully understand the impact of the dynamic movement over time of EW scenario objects on a system’s required dynamic range
-SOLUTION: The SystemVue and STK platform incorporates all scenario dynamics and allows both system architects and designers to fully assess system dynamic range, including the impact of asset and aggressor distance, speed and acceleration change in any direction
Challenge 3
- Analyze different radar scenarios during the design process
-PAIN: Mission parameters not exercised dynamically during the design phase can lead to mission failure.
-SOLUTION: The SystemVue and STK integrated virtual platform helps designers locate and address system weak points by enabling analysis of different radar scenarios, taking into consideration environmental conditions and vehicle kinematics
何をお探しですか?