N7608C Signal Studio Pro for Custom Modulation

技術概要

2022 Update 1.0 Release

• Create 5G candidate modulation waveforms (FBMC, F-OFDM, GFDM, UFMC) with an easy-to-use graphical user interface

• Create custom OFDM and IQ waveforms for analog demodulation, automotive radar, emerging wireless, 5G, and aerospace/defense custom/proprietary applications

• Create coded sounding stimulus for channel measurement

• Many quick setups for multiple applications including Cellular (LTE), Wireless Networking (WLAN 802.11a, 802.15.4, 802.15.4g, ITU G.9959), Digital Video (DVB-T/H, ISDB-T, DOCSIS3.1 US/DS, DVB-S2/S2X), Land Mobile Radio (APCO25, TETRA, NXDN, dPMR, DECT, DMR, ARIB), Broadcast Radio (DAB, CDR, DRM) and more

• Apply crest factor reduction to reduce peak-to-average ratio

• Support single carrier or multi-carrier with flexible frequency offset, power offset and phase configuration

• Use with Keysight sources for flexible RF/microwave frequency and modulation bandwidth configurations

• Apply channel equalization with correction file export from 89600 VSA.

Simplify Custom Signal Creation

Keysight Signal Studio Pro for custom modulation software is a flexible suite of signal- creation tools that will reduce the time you spend on signal simulation. 5G candidate modulations, custom OFDM, and IQ signals can quickly and easily be generated for component, transmitter, and receiver test of emerging standards and 5G applications. Accelerate the definition of popular signals such as LTE, ZigBee (BPSK and O-QPSK), Wi- SUN, ITU G.9959, DVB-T/H, ISDB-T, DOCSIS3.1, DVB-S2/S2X, APCO, TERTRA, dPMR, DECT, ARIB, DMR, NXDN, DAB, CDR, DRM and more with convenient quick setups, then easily modify and customize them.

Two types of licenses are available: 1) A PC based license for waveform creation and download to a supported signal generator (N7608APPC), 2) An instrument embedded license only for waveform playback (N7608EMBC).

Component and transmitter test

Signal Studio uses waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms, and download files for playback. The applications for these test signals include parametric test of components such as amplifiers and filters, and performance characterization and verification of RF sub-systems.