技術概要
WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application
The WLAN measurement application transforms the X-Series signal analyzers into IEEE 802.11 standard-based WLAN transmitter testers by adding fast, one-button RF conformance measurements that will help you design, evaluate, and manufacture your WLAN transmitter.
The software’s capabilities are further enhanced because it is closely aligned with the IEEE standards— including 802.11a/b/g/j/p/n/ac/af/ah/ax—allowing you to stay on the leading edge of design and manufacturing challenges.
X-Series measurement applications
X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight.
They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering established standards and modulation types.
Applications are supported across X-Series analyzers, with the only difference being the level of performance achieved by the hardware you select.
Real-time spectrum analysis for WLAN 802.11
Adding real-time spectrum analysis to a PXA or MXA signal analyzer addresses the measurement challenges associated with dynamic RF signals such as bursted packet transmissions of WLAN, and to identify interference caused by various signals in the ISM (2.4 or 5 GHz) bands.
Top Features
By using the X-Series signal analyzers with the WLAN measurement application, you can perform WLAN transmitter measurements in the time, frequency, and modulation domains.
IEEE 802.11a/b/g/j/p signals, 802.11ah 1/2/4/8/16 MHz signals, 802.11n 20 MHz and 40 MHz signals, 802.11af 6/7/8MHz, 802.11ac 20/40/80/160 MHz and 80+80 MHz, as well as 802.11ax 20/40/80/160 MHz and 80+80 MHz signals with all modulation formats, can be measured automatically.
Measurement Details
All of the RF transmitter measurements as defined in the IEEE standard, as well as a wide range of additional measurements and analysis tools, are available with the press of a button. These measurements are fully remote controllable via the IEC/IEEE bus or LAN, using SCPI commands.
Key Specifications
This section contains specifications for the N/W9077A WLAN 802.11 measurement applications. The specifications below are limited to modulation accuracy, channel power, power versus time, and spectrum emission mask measurements.
Definitions
Software Licensing and Configuration
Choose from two license types:
Hardware Configuration
For optimizing WLAN measurement applications, Keysight recommends a minimum level of X-Series multi-touch instrument hardware functionality at each instrument performance point. Supported instruments include:
何をお探しですか?