Configuration Guides
Keysight’s BenchVue Data Acquisition (DAQ) Control and Analysis app (BV0006B) is the next-generation software application for users that own Keysight’s 34972A or 34970A data acquisition units. Many of the features that were popular in the BenchLink Data Logger Pro Software (34830A);
BenchLink Data Logger 3 software (34825A); or the previous BenchVue DAQ and DAQ Pro version apps (v3.x and below) have been updated and included in the modern BenchVue DAQ app with more features and updates to come.
The table on page 3 provides easy reference regarding which features are available, enhanced, and ready for you to use with the new BenchVue DAQ app.
Effortlessly, migrate from older DAQ software to the new BenchVue DAQ Control and Analysis app and start driving measurements to actionable insights faster today.
BenchVue Software
Keysight BenchVue software for the PC eliminates many of the issues around bench testing. By making it simple to connect, control instruments, and automate test sequences you can quickly move past the test development phase and access results faster than ever before.
You will derive answers faster by easily viewing, logging and exporting measurement data and screen images with only a few clicks of your mouse. Dedicated instrument apps allow you to quickly configure the most commonly used measurements and setups for each instrument family.
BenchVue apps provide extensive data, trace and measurement logging capabilities and automation with Test Flow. BenchVue supports hundreds of Keysight instrument types and models all from one easy to use application. With BenchVue, you get more from your instruments.
Test Flow Automation
Included with the DAQ app is BenchVue Test Flow which allows you to quickly build automated test sequences, send SCPI commands, and control multiple instruments.
Gain deeper access to your instrument’s capabilities with Command Expert sequences integrated into Test Flow. The intuitive interface enables you to quickly create instrument test sequences significantly reducing test development time.
Keysight continues to provide enhancements to the BenchVue DAQ app to integrate more Test Flow automatable controls (available late 2017) making it even easier to build test sequences.
Conclusion
The next-generation software for DAQ users is the BenchVue Data Acquisition Control and Analysis app (BV0006B). Most users will be able to replace their older BenchLink Data Logger Pro software with BenchVue’s DAQ app with little effort.
The BenchVue DAQ app provides a modern software experience with an intuitive user interface that shortens the learning curve giving you to access your DAQ measurements and data faster, reducing your test and development time.
何をお探しですか?