Configuration Guides
The Keysight E7760A is a 2U height wideband transceiver for wideband component, subsystem, and system measurements. It can cover two intermediate frequency input / output (IFIO) ports from 2 to 18 GHz. It can also cover up to six radio frequency input / output (RFIO) ports from 55 to 68 GHz connecting the M1650A millimeter-wave (mmWave) transceiver. Keysight's Y7707A software runs inside the E7760A to provide the flexibility to generate and analyze 802.11ad waveforms.
何をお探しですか?