Configuration Guides
M9421A VXT PXIe Vector Transceiver
60 MHz to 3.8 GHz or 6 GHz
This configuration guide contains information to help you configure your M9421A VXT PXIe vector transceiver to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Included in base product
Standard options and accessories come with the VXT base model at no additional charge and do not need to be ordered. They include:
• I/Q analyzer
• 40 MHz modulation and analysis bandwidth
• 256 MSa memory
• Getting Started Guide
Multi-chassis configurations
Quantity of components required depends on controller selected and number of chassis supported. The M9038A embedded controller is recommended for multi-chassis configurations. The standalone PC is supported.
Using a Non-Keysight Chassis
The M9421A VXT PXIe vector transceiver can be successfully installed in a non-Keysight PXI chassis. Please use the following guidelines.
• Ensure that the chassis has enough consecutive PXIe or PXI-H slots to accommodate the M9421A VXT PXIe vector transceiver.
• Ensure that the chassis and controller supports peer-to-peer PXI Express I/O switch topology.
• Ensure that controller selected is compatible with chassis.
Please contact your Keysight representative for more detailed information. For technical assistance with non-Keysight equipment, please refer to the equipment manufacturer’s website.
Global warranty
Keysight provides the peace of mind that today’s high tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
• All parts and labor necessary to return your investment to full specified performance
• Recalibration for products supplied originally with a calibration certificate
• Return shipment
One day start-up assistance
A Keysight Technologies applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration services
The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. The M9421A VXT PXIe vector transceiver is supported by the Keysight Automatic Calibration Software to perform calibrations that test all product specifications and is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.
Upgrading Your System
Your product can be easily upgraded after the initial purchase. Fast license-key upgrades for performance options that do not require additional hardware:
1. Contact your Keysight representative to place an order for an option upgrade.
2. You will receive your hardware entitlement certificate via email.
3. Redeem the certificate online by following the instructions provided to receive a license key file.
4. Install the license key file using the Keysight License Manager.
5. Begin using the new capability.
何をお探しですか?