Propsim F32 Channel Emulator 2.7 GHz

データシート

Keysight Technologies

Propsim F32 Channel Emulator 2.7 GHz

Data Sheet

Advanced End-to-End Performance Testing with Unrivaled Multi-Link Emulation Capacity

Perform advanced testing of chipsets, devices and base stations with Propsim F32

  • LTE-A multi-mode chipset and device testing with real base stations
  • CTIA/3GPP/CCSA MIMO OTA device testing in anechoic chamber
  • LTE-A base station testing with real devices
  • Multi-RAT virtual drive testing
  • Device and base station testing integrated into the mobile operator test plan
  • Applications end-to-end performance testing with live network: VoLTE and data throughput; fall back scenarios to legacy technology voice and data; cell selection/re-selection scenarios and more
  • Special VHF to UHF and mobile ad-hoc network radio testing

Unique capabilities for LTE-Advanced Performance Testing

  • Unique multi-link emulation capability and integrated programmable LTE interference sources
  • 32 bi- and uni-directional RF interface channels and 128 internal channels for flexible multi-link scenario testing
  • MU-MIMO testing e.g. 10x UE and 2x eNB/4x UE and 4 x eNB
  • LTE small cells and dual connectivity testing. LTE-Hi, LTELAA and WiFi offloading
  • Multi-RAT live network and device testing e.g. Multi-cell LTE, HSPA, GSM
  • Single F32 supports LTE Carrier Aggregation testing up to 8CC bands, each 40MHz wide
  • Uplink MIMO, LTE 3D beamform testing e.g. 16x8-Bi or up to 64x4-Bi
  • Efficient device MIMO OTA testing with Propsim FAST-OTA capability

Easy access to main functionality

  • Setup Wizard with guided steps for test scenario creation and editing
  • Bi- and uni- directional operation of RF ports
  • Built-in input power measurement
  • Integrated synchronous LTE Network interference generation
  • Fully automated phase and amplitude calibration without external VNA
  • Automated 24/7 testing
  • ATE remote control interface for GPIB and LAN
  • Compatible with other Propsim products test automation interface enabling smooth and convenient transfer or share of test automation scripts

Improve testing accuracy and coverage

  • Propsim Geometric Channel Modeling tool (GCM) tool enables easy multi-link test scenario definition based on SCME, WINNER models to test MU-MIMO, beamforming, smart antennas, CoMP, carrier aggregation, HetNet and multi-RAT performance and interoperability testing of real devices and live base stations
  • Propsim Virtual Drive Testing modeling toolenable advanced troubleshooting of field issues, benchmarking, interoperability and regression testing by importing field measurement data from a live network captured by drive test tools such as Nemo Outdoor and Nemo Handy
  • Propsim MIMO OTA modeling tools compatible with CTIA/3GPP/CCSA test plans (and beyond) enable easy benchmarking of off-the-self devices in anechoic chamber installations

Ready test scenario packs include:

  • Operator performance test plans, minimizing time spent on test preparation
  • High-speed train, CoMP, MU-MIMO & beamforming testing adopted in test plan by major mobile network operator in Asia
  • CTIA MIMO OTA test scenarios
  • Propsim FAST-OTA capability enables up to 12x faster device MIMO OTA testing compared to conventional test methods
  • LTE carrier aggregation testing, MIMO OTA and RF conductive
  • Mobile Adhoc Network and MESH network radio testing