Brochures
Keysight Technologies
Upgrade for Speed
Upgrade Your FieldFox Handheld Analyzer Today
It is the inside that matters. FieldFox is engineered to perform better every time. Faster and more efficient. With the new processor, you can now do more with less.
2x faster
CAT sweep speed
2x faster
VNA sweep speed
4x faster
SA sweep speed
Did you know you also get these improvements with the upgrade:
SCPI programming over the mini-USB port. N9912A and N9923A built-in memory is increased to 4 GB. N9913/14/15/16/17/18A and N9935/36/37/38A analyzers with the upgraded processor have improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies.
Protect your investment with easy and seamless return-to Keysight upgrade
To simplify ordering, we offer a single, inclusive price for all services required to complete upgrade.
何をお探しですか?