データシート
Keysight Technologies
BenchVue Electronic Load App
Data Sheet
Simplified Measurement Viewing, Control and Capture
Keysight BenchVue software for the PC reinvents your bench testing by making it simple to connect and record results with your instruments with no programming. You will derive answers faster than ever by easily viewing, logging and exporting measurement data and screen images with a few clicks from a single environment.
Use BenchVue to:
Save time with:
From anywhere:
BenchVue Capabilities and Available Apps
BenchVue provides a wide array of capabilities depending on the instrument application within BenchVue being used. These capabilities will automatically vary based on the functionality of the instrument types and models connected to your PC running BenchVue software. Optional Pro version upgrades are available to extend BenchVue’s functionality.
BenchVue consists of different applications tailored to streamline your measurement tasks, and the most commonly used are included in every no cost download of BenchVue (BV0000A). Additional apps can be easily downloaded and installed via the Apps tab within BenchVue.
Plug and Play Instrument Control
Connecting and controlling an instrument to BenchVue is as simple as plugging it in and launching the BenchVue instrument application. No programming or separate instrument drivers required.
Electronic Load App
The Electronic Load app is a new app available in BenchVue. This app adds support for Keysight electronic loads. With the easy-to-use BenchVue interface, now you can connect, control, and visualize your electronic load measurements easier than ever before.
Controls and measurements used in the Electronic Load app are also enabled for BenchVue’s Test Flow app and provide easier test automation with other instruments. Simply drag and drop configurations and measurements into BenchVue Test Flow and gain insights into results faster.
何をお探しですか?