小冊子
Keysight Technologies
Switch to EXG Signal Generators for Improved RF Radio Design and Test
Transmit high quality signals to improve receiver and link performance
When it comes to placing a call, streaming a video, or sending an email, RF radios play an integral part in every day communications and data sharing. As RF radio-based technologies evolve, consumers’ data throughput expectations become more demanding, while they are simultaneously becoming more and more price-sensitive. This scenario places tremendous pressure on designers to create sophisticated designs at low cost.
With the N5172B EXG signal generator’s unique fading applications, industry leading ACPR and improved EVM, you can accomplish this challenge by designing and testing better and more robust RF devices, meet performance goals, and keep your budget intact.
3 reasons to switch Greater confidence in your design
Test your device’s BER under fading conditions to simulate movement through several different applications.
Improved EVM measurements
Keysight EXG’s EVM performance means you can transmit quality signals to accurately characterize modulation performance.
Easily meet ACPR standards
Use industry leading high output power and ACPR to test your device’s dynamic range and meet the radio standards.
Get more out of your equipment while taking less out of your budget
Test device BER under fading conditions
Evaluate wireless communication systems by testing their performance in response to real-world conditions, such as testing device BER under fading conditions.
The Keysight N7605B Signal Studio for real-time fading software together with an N5172B EXG vector signal generator provides a comprehensive software and hardware toolset for designing and verifying wireless signal processing devices. This solution applies real-time fading to a baseband signal all in a single general-purpose signal generator.
Accurately test the quality of modulated signals
EVM, a merit of modulation error, is being used more and more by engineers to test the quality of modulated signals.
With the Keysight EXG, you achieve groundbreaking EVM performance at a lower cost than with any other equivalent test equipment. The EXG’s excellent modulation quality can keep pace with rapidly emerging technologies and standards requiring higher order modulation standards.
Improved ACPR with high output power
Industry leading output power and ACPR allows you to test your device’s dynamic range and still meet the radio standards.
The Keysight EXG allows you to transmit high power signals while maintaining excellent signal quality. The low ACPR provides you the flexibility to design more technically advanced devices and truly characterize the performance during test.
The EXG is the only general-purpose signal analyzer on the market that offers SISO fading, superior EVM performance and the best RF output power available at this price point.
何をお探しですか?