Configuration Guides
Keysight Technologies
Power Integrity Analyzer, Reference Solution
Configuration Guide
Global warranty
Keysight Technologies provides the peace of mind that today’s high tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
Express warranty
Reduce downtime with our fast repair service. The express warranty upgrades the global warranty to provide:
One-day start-up assistance
A Keysight applications engineer will get you started quickly by helping you set up so you can start making measurements.
Calibration services
The products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one-year calibration cycle is recommended. The S-Series oscilloscope is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995
何をお探しですか?