Configuration Guides
VoLTE Battery Test, Reference Solution
This configuration guide contains information to help you configure your VoLTE battery test reference solution and tailor the system to meet your requirements.
One Day Start-up Assistance
A Keysight applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration Services
The E5515C and E7515A products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A two year calibration cycle is recommended for E5515C. A one year calibration cycle is recommended for E7515A.
PC requirements
Hardware/Operating system
–1.8 GHz Pentium dual core processor or better
–Microsoft Windows XP Professional Service Pack 3 or Windows 7 Professional
–2 GB RAM
–2 GB of available hard disk space
–LAN port
Related literature
For additional information, please refer to the “VoLTE Battery Test Reference Solution Brochure”, literature number 5992-1196EN.
何をお探しですか?