Product Fact Sheets
Keysight Technologies
N6850A Broadband Omnidirectional Antenna
Industries and Applications
–Spectrum monitoring and signal location, outdoor and indoor
–Interference detection and location
–Fixed-site, vehicle-mounted, or handheld operation
–For use with N6841A RF sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver
Product Description
For your spectrum monitoring or interference detection applications, having an antenna that covers the entire frequency range of interest would be most convenient. Assembling discone antennas is time-consuming and usually has to be done on-site as they are hard to transport without damaging the elements and may require multiple antennas to cover the full frequency range of the receiver. Other antennas may not have uniform gain patterns that are required by received signal strength geolocation algorithms.
The Keysight N6850A Broadband Omni Antenna is a passive, omnidirectional antenna designed for receivers that operate up to 6 GHz. With this antenna, you can minimize mounting complexity by mounting only one very compact antenna. Its low profile design makes it ideal for inconspicuous spectrum monitoring applications. Its uniform gain pattern makes it ideal for time difference of arrival or for received signal strength geolocation techniques.
何をお探しですか?