Product Fact Sheets
Product Fact Sheet
Keysight U1240C Series Handheld Digital Multimeters
Perform test confidently and efficiently over a longer period of time!
Keysight Technologies, Inc.’s U1240C series handheld digital multimeters (DMMs) is a strong and solid tool that helps you work efficiently. Certified to IP 67 and capable to withstand a 3-meter (10 feet) drop to suit harsh working environments, these durable DMMs can even work longer for you with up to 400 hours of battery life. Better yet, you can optimize productivity with unique data logging functionality designed to run seamlessly with the DMM. Confidence and efficiency - everything you need to get the job done.
Features
–Basic DCV accuracy of 0.09%
–Longer battery life up to 400 hours
–Tested to withstand a 3-meter (10-ft) drop
–With Keysight Remote Link solution, add on U1117A Infrared (IR)- to-Bluetooth® Adapter (optional accessory) to get instant wireless Bluetooth connection
–2 years calibration cycle
U1240C series is compatible with Keysight Remote Link solution to safely measure, view and log test measurements.
Easy access to the battery and fuse compartment.
Capture test readings easily with the Keysight handheld meter logger software.
Standard shipped accessories
–Test leads (red and black)
–U1173B infrared (IR)-to-USB cable
–Four AAA batteries
–Quick start guide
–Certificate of calibration
何をお探しですか?