Overcome Your Test Challenges with Truevolt Series Digital Multimeters

アプリケーションノート

In a rack or on a bench real-world signals are never flat. They have some level of AC signal riding on top from power line noise, other environmental noise, or injected current from the meter itself. How well your meter deals with these extraneous factors and eliminates them from the true measurement makes a big difference to your accuracy. Behind the scenes, Keysight’s Truevolt Series digital multimeters (DMMs) account for measurement errors created by these real-world factors so you can be confident in your measurements.

 

Truevolt DMMs utilizes an analog-to-digital converter that enables a patented metrology-grade architecture. Using this architecture, Keysight delivers a good balance of measurement resolution, linearity, accuracy, and speed at a value price, all derived and guaranteed per ISO/IEC 17025 industry standards.