Isolating Noise Sources with the System Integrity Checker

アプリケーションノート

N1420A Setup Integrity Checker Function Maximizes Sensitive Measurement Confidence

 

Optional software for the Keysight B2980A Series Femto/Picoammeters & Electrometers

 

The Keysight N1420A Setup Integrity Checker is optional software that allows you to compare, evaluate and record noise emanating from external test setup elements. It enables you to isolate noise caused by exterior cables, connectors, shields, test chambers, etc. The Setup Integrity Checker function permits you to compare a baseline noise with no external elements connected against the system noise characteristics with different external setup elements connected. The results are displayed statistically on the front panel in a convenient tabular format.