Truevolt Digital Multimeters for your Next Generation of Insights

小冊子

Keysight Truevolt Digital Multimeters for your Next Generation of Insights

NEW Keysight Truevolt Series DMMs

34465A 6½ digit

34470A 7½ digit

Measure with Truevolt confidence

  • Resolution up to 6½ and 7½
  • DC volt accuracy 16 ppm
  • ADC linearity 0.5 ppm
  • Reading speed 5 to 50 k rdgs/s
  • BenchVue software enabled

Keysight’s NEW Truevolt DMMs offer a full range of measurement capabilities and price points with higher levels of accuracy, speed, and resolution.

Get more insight quickly

Truevolt DMM’s graphical capabilities such as trend and histogram charts offer more insights quickly. Both models also provide a data logging mode for easier trend analysis and a digitizing mode for capturing transients.

Measure low-power devices

The ability to measure very low current, 1 µA range with pA resolution, allows you to make measurements on very low power devices.

Maintain calibrated measurements

Auto calibration allows you to compensate for temperature drift so you can maintain measurement accuracy throughout your workday.

Keysight BenchVue Software

Data capture simplified

BenchVue software provides you with an intuitive way to accelerate your testing and test insight allowing you to control, capture and view Keysight’s DMMs simultaneously with other Keysight bench instruments and no programming necessary. With a single click they can transfer data to a PC via USB, or LAN, or GPIB for additional viewing and analysis. Click. Capture. Done.

Keysight Truevolt Series

6½ and 7½ digit DMMs

34470A 7½ digit

Truevolt Series DMM