データシート
E5080A ENA Vector Network Analyzer
- 9 kHz to 4.5/6.5/9 GHz
E5092A Configurable Multiport Test Set
Options
This document provides technical specifications for the E5080A ENA vector network analyzer
E5080A-245 2-port test set, 9 kHz to 4.5 GHz, with bias tees
E5080A-265 2-port test set, 9 kHz to 6.5 GHz, with bias tees
E5080A-295 2-port test set, 9 kHz to 9 GHz, with bias tees
E5080A-445 4-port test set, 9 kHz to 4.5 GHz, with bias tees
E5080A-465 4-port test set, 9 kHz to 6.5 GHz, with bias tees
E5080A-495 4-port test set, 9 kHz to 9 GHz, with bias tees
Calibration kits and ECal modules
This E5080A data sheet also provides technical specifications for the following calibration kits and ECal modules. For models not listed in this data sheet, please download the free Uncertainty Calculator from (http://www.keysight.com/find/ na_calculator) to generate the curves for your calibration kit and enable ENA setup.
85032F Calibration kit
85033E Calibration kit
85092C Electronic calibration (ECal) module
85093C Electronic calibration (ECal) module
Definitions
Specification (spec.):
Warranted performance. All specifications apply at 25 ºC (± 5 ºC), unless otherwise stated, and 90 minutes after the instrument has been turned on. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.
Typical (typ.):
Expected performance of an average unit which does not include guardbands. It is not covered by the product warranty
General characteristics:
A general, descriptive term that does not imply a level of performance
Corrected System Performance
The specifications in this section apply to measurements made with the Keysight E5080A network analyzer under the following conditions:
System dynamic range
Corrected System Performance with Calibration Kit
Corrected system performance with type-N device connectors, 85032F calibration kit
Network analyzer : E5080A
Calibration kit : 85032F (Type-N, 50 Ω)
Calibration : full 2-port
IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed
Transmission uncertainty (Specification)
Reflection uncertainty (Specification)
Corrected system performance with type-N device connectors, 85092C electronic calibration (ECal) module
Network analyzer : E5080A
Calibration kit : 85092C (Type-N, 50 Ω) Electronic calibration (ECal) module
Calibration : full 2-port
IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature , isolation calibration is not performed
Transmission uncertainty (Specification)
Reflection uncertainty (Specification)
Corrected system performance with 3.5 mm device connector type, 85033E calibration kit
Network analyzer : E5080A
Calibration kit : 85033E (3.5 mm, 50 Ω)
Calibration : full 2-port
IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed
Transmission uncertainty (Specification)
Reflection uncertainty (Specification)
何をお探しですか?