Product Fact Sheets
U2040 & U/L2050/60 X-Series Wide Dynamic Range Power Sensors
Keysight U2040 &U/ L2050/60 X-Series wide dynamic range power sensors offer accurate and repeatable power measurement for any modulated signal. This series comprised of USB and LAN based models – and covers frequency from 10 MHz up to 67 GHz and power dynamic range of -70 to +26 dBm. The U2049XA 1 and L2065/66/67XT 1 featuring a state-of-the-art LAN-based sensor 1 with Thermal Vacuum (TVAC) option, is suitable for distances up to 100 meters and comes with superior long term drift performance.
Key features and benefits
BenchVue Power Meters/Sensors App
For more information the X-Series wide dynamic range power sensors, visit: www.keysight.com/find/widedynamicsensor
X-Series USB/LAN power sensors options
U2050/60 X-Series USB power sensors options
U2049 & L2050/60 X-Series LAN power sensors options
Standard Shipped Items
www.keysight.com/find/services
Keysight Services helps you improve productivity and product quality with our comprehensive service offerings of one-stop calibration, repair, asset management, technology refresh, consulting, training, and more.
何をお探しですか?