Keysight S-Series versus Danaher-Tektronix DPO/MSO/MDO4000B - Competitive Comparison

小冊子

Keysight Competitive Comparison

Keysight S-Series versus Danaher-Tektronix DPO/MSO/MDO4000B

Keysight S-Series

The Keysight Technologies, Inc. S-Series oscilloscopes provide bandwidths up to 8 GHz with class-leading signal integrity and analysis. Custom ASICs, including the industry’s first 40 GSa/s, 10-bit ADC, allow you to see your real signal. Class-leading deep memory and a large suite of analysis tools complement a designed-for-touch user interface and the industry’s first 15" multi-touch capacitive display.

Danaher-Tektronix DPO/MSO/MDO4000B Series

A 15” multi-touch capacitive touch-screen display offers 2x more viewing area and much greater sensitivity to user inputs.