Analyzing Millimeter-Wave Signals with COTs Equipment

アプリケーションノート

In applications that require high-speed, short-range connections, interest is growing in the use of signals that operate at millimeter-wave frequencies. Examples include satellite-to-satellite links, point-to-point radios, secure communications, and wireless audio and video connections.

Currently, the attraction of higher frequencies is less-crowded spectrum in the range of 30 to 300 GHz. The accompanying desire is wider modulation bandwidths that will enable greater data throughput.

Taken together, millimeter-wave frequencies and wider bandwidths lead to an increasing degree of difficulty in the measurement and characterization of signals and devices. Creating custom, in-house solutions is more challenging than it may seem because physical dimensions and tolerances shrink as frequency increases.