Brochures
Keysight Technologies
Next-Generation Infiniium User Interface
Superior Hardware Meets Superior Software
Faster documentation
Personalized viewing
Improved usability
The Infiniium User Interface features:
– Full offline viewer
– Up to 4 grids
– Up to 16 functions
– Up to 16 horizontal gates
– Up to 9 jitter analysis charts
– Up to 9 noise analysis charts
– Up to 4 InfiniiSim charts
– Up to 16 FFTs at once
– Up to 16 grids in each window
– Peak annotation
– Composite files for easy file sharing
– On-screen marker measurements
– Up to 20 measurements displayed at once
– Multiple display support
– Drag and drop measurements
– My Infiniium customization
– Up to 16 user-defined functions
– Full spectral window
– Spectral analysis controls
– Quick save
– Multi-touch (aka gestures) for touch screen
– Function overviews/window
– Up to 16 measurement trends
– Up to 16 histograms
– Nearly unlimited real-time eyes
– Tail fit versus spectral analysis chart
– Hardware acceleration
– Plus much more
The Next-Generation Infiniium User Interface is a Free Upgrade When You Download Software Version 5.0 Or Greater from Keysight.com*
Upgrade your Windows XP oscilloscope today with the following:
Take full advantage of the user interface by purchasing any of the following applications:
何をお探しですか?