小冊子
Keysight Technologies
Low PIM Coaxial Switches
DC to 26.5 GHz
Introduction
Keysight Technologies, Inc. low PIM coaxial switches provide ultra-low passive intermodulation (PIM) performance for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high intermodulation. These low PIM switches can help to keep the system PIM level low. A guaranteed 0.03 dB insertion loss repeatability and 3 million cycles of operating life ensures signal integrity, improves testing eficiency, and ultimately maximizes test throughput.
Target markets
Typical application
The low PIM switches are used to extend the capability of the PIM tester to test two or more DUTs at a time, or it can be used to test a DUT with multiple lanes with a single connection. This automated test setup saves you time and resources.
With the help of low PIM switch, both PIM and S-parameter measurements can be performed without changing physical connections on the DUT. This reduces time spent connecting and disconnecting the DUT and significantly improves your overall test throughput.
Specification
Related literature
何をお探しですか?