Configuration Guides
Modernizing Manufacturing Test
The Keysight Technologies, Inc. E6630A wireless connectivity test set is a PXI form-factor one box tester that integrates up to two sets of vector signal analyzer (VSA) and vector signal generator (VSG) pairs. It is designed to accelerate non-signaling-based calibration and verification test of wireless connectivity devices in high volume manufacturing, including WLAN 802.11a/b/g/n/ac, Bluetooth® 1.0 to 4.1, and multi-satellite GNSS (GPS, Galileo, GLONASS, etc.). The Keysight E6618A multiport adapter (MPA) connects to the E6630A, providing a seamless extension of the test plane via the MPA’s front panel. The compact and cost-effective MPA adds simultaneous receiver testing, sequential transmitter testing, and simultaneous GNSS testing for up to sixteen single-antenna devices or eight dual-antenna devices, dramatically improving manufacturing throughput while reducing the test equipment footprint and the cost of test.
Overview
This configuration guide contains a step-by-step process to help you configure your E6630A wireless connectivity test set, E6618A multiport adapter, related software, and services to meet your specific test requirements.
What’s Included in Base Products
E6630A wireless connectivity test set
E6618A multiport adapter
何をお探しですか?