小冊子
E4416A-E22 Key Features and Specifications
–A simple solution consisting of an
E4416A EPM-P Series power meter, an
E9321A power sensor and a coupler
–Covers wide frequency range using a
single power sensor
–More than 20 dB usable dynamic
range, supporting multiple types of RF
platforms
Optional Accessories
E4416A-ACC includes:
– TCOM600FS Cable with DIN
connectors (7/16 Male to 7/16
Male) crimped, 8 ft
– 3/16 Wavelength Cable Stub
– 7/16 Female to HN Male Connector
– 7/16 Female to N Male Connector
– 7/16 Male to HN Female Connector
– 7/16 Male to N Female Connector
– N Male to BNC Female adapter
何をお探しですか?