Simplifying Multi-Channel Power Measurement Synchronization

アプリケーションノート

In many power measurement applications, users need to make multiple power measurements simultaneously. For example, some wireless technology standards require four channel power measurements be tested concurrently. As a result, the setup for multi-channel power measurement in manufacturing test systems demands plenty of space on the test rack in order to accommodate both the power meter and power sensors. This significantly increases the cost of a test system. The Keysight U2020 X-Series USB peak power sensor provides maximum flexibility and ease-of-use, and measures power that is fully time-synchronized with external triggering via available Trig In and Trig Out ports on power sensors. Each product in the U2020 X-Series is a standalone sensor that operates without the need for a power meter or an external power supply. The sensors draw power from a USB port and do not need additional triggering modules to operate, making them portable and lightweight solution, thus save the space of manufacturing.