External Triggering 2-Way Frequency & Power Sweep Measurement

アプリケーションノート

In many cases, power meters and power sensors are used for system calibration in manufacturing. During system calibration, frequency sweep or power sweep needs to be carried out to compensate for errors or system losses. Sometimes this extends test time, depending on the number of system calibration points used to complete the process.