小冊子
Industries and Applications
Product Description
MATLAB is a popular software environment and language used by over 1,000,000 engineers and scientists today.
MATLAB is now available for purchase directly from Keysight Technologies, Inc. as your application development environment for PXI and AXIe modular hardware.
MATLAB software extends the capabilities of Keysight modular hardware enabling you to create GUI-based applications, create and apply custom measurement routines, analyze and visualize data, generate arbitrary waveforms, control instruments and build test systems. It provides interactive tools and command-line functions for data analysis tasks such as signal processing, signal modulation, digital filtering and curve fitting.
Three MATLAB configurations are available and range from basic MATLAB capabilities that allow acquisition and analysis of data to full support for signal processing, communications, filter design and automated testing.
何をお探しですか?