小冊子
-12.1-inch capacitive touch display
-InfiniiScan Zone touch trigger
-> 1,000,000 wfm/sec uncompromised
-Standard segmented memory
-Bandwidth upgrade to 1.5 GHz
-Fully upgradable 5-instrument-in-1
-Oscilloscope
-Digital channels (MSO)
-Protocol analysis
-Dual-channel WaveGen with arbitrary waveform and modulation support
-Digital voltmeter (DVM)
-InfiniiView oscilloscope analysis software
Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device, and grows with your projects. The new Keysight Technologies, Inc. 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates orders of magnitude faster than the competition to display the most signal detail on an industry-leading 12.1-inch capacitive touch screen with innovative InfiniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully- upgradable 5-instruments-in-1, the 4000 X-Series provides maximum investment protection.
<1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that the LeCroy will miss. Because of the uncompromised MegaZoom IV memory architecture, the 4000 X-Series won’t slow down even with digital channels, protocol decoding, measurements, and math functions turned on.
Best-in-class oscilloscope:
Equipped standard features like InfiniiScan Zone, segmented memory, advanced math, advanced triggers, and class-leading 12.1-inch capacitive touch screen.
Protocol analysis:
Provides hardware-based protocol-aware triggering decode, search, and navigation for serial buses.
Logic timing analyzer (MSO):
Ideal for R&D engineers and education establishments that need more than the traditional 2 or 4 analog channels.
Industry-exclusive 20 MHz dual-channel WaveGen:
With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited.
Integrated Digital Voltmeter:
Provides a 3-digit DVM and 5-digit counter measurements through the same probes as the oscilloscope channels.
何をお探しですか?