アプリケーションノート
A significant and understandable concern with new test system setup is becoming familiar with and programming the instruments. Learning the steps needed to control an instrument can be time consuming if not difficult. Many hours can be spent reading through syntax manuals and performing trial and error tests. When a test system is updated only occasionally, it may be hard to remember the instrument commands and steps required to make changes.
This document includes examples with the few steps needed to make measurements using the 34980A’s 1) front panel, 2) built-in web interface, and 3) Command Expert software. In a matter of minutes the 34980A will be making measurements, recording the commands sent to the 34980A and creating executable code for your choice of application software.
何をお探しですか?