Connector Pin Recession and its Effect on Network Analyzer Accuracy

アプリケーションノート

The apparent effect of a recessed connector upon network analyzer measurements is often talked about, but without any quantitative measurements it is very hard to either predict or correct for the resulting errors. This article outlines an experiment undertaken to assess the impact on the measurement of reflection coefficient when using 3.5 mm connectors.