M9300A PXIe Frequency Reference

小冊子

Industries and Applications

  • Cellular picocell and femtocell test
  • Handset component test
  • Military radio test
  • Public safety and homeland security radio test
  • Wireless device test
  • Wireless transceiver design validation
  • WLAN production test

Product Description

The M9300A PXIe frequency reference is a PXIe compatible compact modular instrument that can be used with the Keysight Technologies, Inc. M9301A synthesizer, M9310A source output and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.

It can also be used with the M9301A synthesizer and M9310A source output to create a CW source — the M9380A — or as the 10 MHz or 100 MHz reference with other PXI solutions.

Main Features and Beneits

  • Five 100 MHz outputs
  • Locks to another reference with a value from 1 to 110 MHz.
  • One-step software install and integrated VSG soft front panel
  • Multiple programmatic interfaces
  • Calibrated Core Exchange Strategy

Software Information

The M9300 PXIe frequency reference is supplied with a comprehensive portfolio of module drivers, documentation, examples, and software tools to help you quickly develop test systems with your software platform of choice. A soft front panel interface is provided to monitor and control the M9300A.