Product Fact Sheets
Keysight Spectrum Visualizer (ASV) Software
Advanced frequency domain analysis with the IniniiVision and Infiniium Series oscilloscopes
Faster insight:
Scalable measurement options:
Advanced capabilities:
Oscilloscope selection Models Bandwidths Max sample rate WaveGen source IniniiVision 2000 X-Series scope 70, 100, 200 MHz 1 GSa/s Yes IniniiVision 3000 X-Series scope 100, 200, 350, 500 MHz, 1 GHz 2 GSa/s Yes Ininiium 9000 Series scope 600 MHz, 1, 2.5, 4 GHz 20 GSa/s No Ininiium 90000 Series scope 8, 12, 13 GHz 40 GSa/s No Ininiium 90000 XSeries scope 16, 20, 25, 28, 33 GHz 80 GSa/s No
ASV model selection guide Model Description 64997A Supports IniniiVision 2000 and 3000 X-Series oscilloscopes 64996A Supports Ininiium 9000, 90000, and 90000 X-Series oscilloscopes
何をお探しですか?