データシート
Specification (spec.)
Warranted performance. All specifications apply at 23 °C ± 5 °C unless otherwise stated, and 30 minutes after the instrument has been turned on. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.
Following supplemental information is intended to provide information that is helpful for using the instrument.
Typical (typ.)
Expected performance of an average unit which does not include guardbands. It is not covered by the product warranty.
Supplemental performance data (SPD)
Represents the value of a parameter that is most likely to occur; the expected mean or average. It is not covered by the product warranty.
General characteristics or nominal (nom.)
A general, descriptive term that does not imply a level of performance. It is not covered by the product warranty.
何をお探しですか?