小冊子
Industries and Applications
Product Description
Keysight Technologies, Inc. M9168C is a programmable step attenuator module based on the PXI hybrid platform, operating from DC to 26.5 GHz with a guaranteed 0.03 dB insertion loss repeatability for each section throughout the 5 million cycles operating life. Its excellent attenuation accuracy across a wide operating temperature range, ensures precise measurement. M9168C is a signal conditioning module that enhances the measurement accuracy and flexibility of PXI based RF and microwave test systems.
Models
M9168C PXI Programmable Step Attenuator, DC to 26.5 GHz
Main Features and Benefits
Product features
Guaranteed 0.03 dB insertion loss repeatability throughout the operating life of up to 5 million cycles
Broad attenuation range of 0 to 101 dB with 1 dB step
High attenuation accuracy and flatness of +/- 0.4 dB at 26.5 GHz
Your benefit
Reduce downtime for recalibration, improve testing efficiency, therefore maximizing throughput
Maximize measurement accuracy and system flexibility
Superior attenuation accuracy ensures precise measurements, across a wide temperature range
Hardware
Size: 2 slots wide module
Frequency: DC to 26.5 GHz
Attenuation resolution: 1 dB, 5 dB and 10 dB step
Attenuation accuracy: Refer to Table 1 on page 2. Specified across operating frequency of 0°C to 50°C
Repeatability: 0.03 dB guaranteed
Life cycle: 5 million cycles per section (guaranteed)
Maximum input power: 1 W (+30 dBm) avg. 50 W peak, (10 μs max)
Maximum reverse power: 1 W avg. 50 W peak (10 μs max)
RF connector: 3.5 mm (f), SMA compatible
Connector compatibility: cPCI, PXI-H, PXI-1
Software
Software development platform
Microsoft Visual Studio with C/C++
Microsoft Visual Studio .NET with C# or
Visual Basic, National Instruments LabVIEW,
National Instruments, LabWindows CVI,
The MathWorks MATLAB, Keysight VEE
Supported Operating Systems
Windows XP SP3, 32-bit
Windows Vista 32-bit and 64-bit
Windows 7 32-bit and 64-bit
Drivers Provided: IVI-COM, IVI-C, LabVIEW, MATLAB
Included GUI: Soft front panel
Application code examples: C, C++, C#, Visual Basic, VEE, MATLAB
何をお探しですか?