小冊子
Keysight’s 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with more than 1,000,000 waveforms per second update rate. The 3000 X[1]Series is the industry’s first 5-in-1 product with a full-featured oscilloscope, logic analyzer, protocol analyzer, function/ arbitrary waveform generator, and digital voltmeter all integrated into one design with a large, 8.5-inch display.
It’s five instruments in one
See more
Of your signal, more of the time:
何をお探しですか?